??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1162.100 Drilling Support
HELP_VARIABLE
Company
Halder
Description
EH 1162. - Fixed Drilling Supports
Bill of material
1162.100 Drilling Support
BESTNR
Ref. No.
1162.100
L1
88 mm
L2
38 mm
L3
20 mm
L4
26 mm
L5
9.5 mm
B1
28 mm
B2
16 mm
B3
13 mm
H
25 mm
G
Weight
210 g
SYSTEM
System
V70/L12
Embedded user actions